IESNA:LM-63-2002
[TEST]P1055176
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-S290D840-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 2, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]348
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 12.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
382.4 378 376.3 373.2 368.8 363.1 356.5 349 340.2 330.5
320 309 296.7 284.8 272.1 258.9 245.3 232.1 218 203.5
189.4 175.4 161.3 147.3 133.2 120 105.9 91 76.9 63.3
50.1 37.4 25.5 14.9 5.3 0 0
382.4 383.7 379.8 373.2 364 351.6 337.1 320.9 303.3 284
263.7 242.6 220.7 199.6 177.1 156 134.5 114.3 93.6 74.7
58 42.6 28.6 20.2 15.8 12.3 8.4 5.3 3.1 1.8
0.9 0.4 0 0 0 0 0
382.4 378.5 370.1 355.2 334.5 310.3 284 254.5 222 189
156.9 127.5 98 73.4 51.4 31.6 19.3 15.4 11.9 8.8
6.2 4 2.6 1.8 0.9 0.9 0.4 0.4 0.4 0.4
0.4 0 0 0 0.4 0.4 0
382.4 377.6 363.1 340.7 311.2 277.4 240.4 200.4 159.6 123.1
89.7 61.5 36.5 19.8 15.4 11.4 8.4 5.7 3.5 2.2
1.3 0.9 0.9 0.4 0.4 0.4 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0
382.4 378 363.1 336.3 304.6 266.8 223.7 181.1 139.3 101.5
69 42.2 21.5 15.8 11.9 8.8 6.2 4 2.2 1.3
0.9 0.4 0.4 0.4 0 0.4 0 0 0 0
0 0 0 0 0 0 0
